(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Parallel Open/Close Type Air Chuck, 3 Jaws With Dust Cover, Rechargeable Battery Compatible 25 A-MHSJ3 Series (Part Numbers)

Parallel Open/Close Type Air Chuck, 3 Jaws With Dust Cover, Rechargeable Battery Compatible 25 A-MHSJ3 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
25A-MHSJ3-16D
25A-MHSJ3-16D-M9NL
25A-MHSJ3-25D-M9BWV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length

-

1 Piece(s) Quote 19.517.516916Without auto switch (built-in magnet)NoneNone

-

1 Piece(s) Quote 19.517.516916M9N2 pcs.3 m

-

1 Piece(s) Quote 26.523.5473625M9BWV2 pcs.-

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Standard
Additional Functions High Accuracy Stroke Adjustment Mechanism Not Provided

Tech Support