(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

X's Mill Geo Radius 4GEOLS-R (Part Numbers)

X's Mill Geo Radius 4GEOLS-R

Ideal for deep corner rounding of molds and machine parts. High precision machining is possible even for deep engraving.

PDF

Part Number

Configured Part Number is shown.

4GEOLS12R1

Part Number
4GEOLS12R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)

SGD 317.95

1 Piece(s) 4 Day(s) or more 121181201250-0.032~-0.059111.71250

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Plane / Side / Curved surface Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 4GEOLS12R1 in the X's Mill Geo Radius 4GEOLS-R series.

Similar Part Numbers

Part Number
4GEOLS11R0.5
4GEOLS11R1
4GEOLS11R1.5
4GEOLS12R1.5
4GEOLS13R0.5
4GEOLS13R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)

SGD 289.19

1 Piece(s) 4 Day(s) or more 110.516.512010--0.032~-0.0590.5-11-

SGD 289.19

1 Piece(s) 4 Day(s) or more 11116.512010--0.032~-0.0591-11-

SGD 289.19

1 Piece(s) 4 Day(s) or more 111.516.512010--0.032~-0.0591.5-11-

SGD 317.95

1 Piece(s) 4 Day(s) or more 121.5181201250-0.032~-0.0591.511.71250

SGD 349.73

1 Piece(s) 4 Day(s) or more 130.519.513012--0.032~-0.0590.5-13-

SGD 349.73

1 Piece(s) 4 Day(s) or more 13119.513012--0.032~-0.0591-13-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)