(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Staubli LB-I4R-A Insulator, ø4 mm Socket With MULTILAM With Metal Screw (Part Numbers)

Staubli LB-I4R-A Insulator, ø4 mm Socket With MULTILAM With Metal Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • 23.0190-20
  • 23.0190-21
  • 23.0190-22
  • 23.0190-23
  • 23.0190-24
  • 23.0190-25
  • 23.0190-26
  • 23.0190-27
  • 23.0190-28
  • 23.0190-29

[Features]
·Insulation, gold-plated, ø4 mm socket.
·Machined brass.
·With metal screws on the insulator.
·The socket can be screw-mounted onto a perforated panel.
·With hex nut.
·Flat connection tab, 4.8 mm × 0.8 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
23.0190-20
23.0190-23
23.0190-26
23.0190-27
23.0190-28
23.0190-29
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 5.90

1 Piece(s) 7 Day(s) or more Yellow-Green

SGD 5.90

1 Piece(s) 7 Day(s) or more Blue

SGD 5.90

1 Piece(s) 7 Day(s) or more Purple

SGD 5.90

1 Piece(s) 7 Day(s) or more Brown

SGD 5.90

1 Piece(s) 7 Day(s) or more Gray

SGD 5.90

1 Piece(s) 7 Day(s) or more White

Loading...

  1. 1

Basic Information

Classification Pin socket Specifications 4 mm socket

Tech Support