(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Purpose Bar Illumination, VANSF Series (Part Numbers)

General Purpose Bar Illumination, VANSF Series

Universal bar lighting that combines well balanced brightness and uniformity.
[Features]
· Uniformity is improved further by mounting an optional diffusion plate.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Useful for all types of image processing, LCD alignment, PCB alignment, and inspections of chip components and electronic components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VANSF-50B
VANSF-50G
VANSF-50RL
VANSF-50W
VANSF-100B
VANSF-100G
VANSF-100RL
VANSF-100W
VANSF-150B
VANSF-150G
VANSF-150RL
VANSF-150W
VANSF-200B
VANSF-200G
VANSF-200RL
VANSF-200W
VANSF-250B
VANSF-250G
VANSF-250RL
VANSF-250W
VANSF-300B
VANSF-300G
VANSF-300RL
VANSF-300W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color Width(Range)
(mm)
Width W
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Wavelength (Red)
(nm)

SGD 366.03

1 Piece(s) 13 Day(s) or more 10Blue40.1~60602.1~32.5-

SGD 366.03

1 Piece(s) 13 Day(s) or more 10Green40.1~60602.1~32.5-

SGD 221.41

1 Piece(s) 13 Day(s) or more 10Red40.1~60601.1~21.2633

SGD 366.03

1 Piece(s) 13 Day(s) or more 10White40.1~60601.1~22-

SGD 582.96

1 Piece(s) 13 Day(s) or more 10Blue100.1~1501104.1~55-

SGD 582.96

1 Piece(s) 13 Day(s) or more 10Green100.1~1501104.1~55-

SGD 438.34

1 Piece(s) 13 Day(s) or more 10Red100.1~1501102.1~32.5633

SGD 582.96

1 Piece(s) 13 Day(s) or more 10White100.1~1501103.1~44-

SGD 872.20

1 Piece(s) 13 Day(s) or more 10Blue150.1~2001606.1~88-

SGD 872.20

1 Piece(s) 13 Day(s) or more 10Green150.1~2001606.1~88-

SGD 582.96

1 Piece(s) 13 Day(s) or more 10Red150.1~2001603.1~44633

SGD 872.20

1 Piece(s) 13 Day(s) or more 10White150.1~2001605.1~66-

SGD 1,161.44

1 Piece(s) 13 Day(s) or more 10Blue200.1~2502108.1~1010-

SGD 1,161.44

1 Piece(s) 13 Day(s) or more 10Green200.1~2502108.1~1010-

SGD 727.58

1 Piece(s) 13 Day(s) or more 10Red200.1~2502104.1~55633

SGD 1,161.44

1 Piece(s) 13 Day(s) or more 10White200.1~2502106.1~88-

SGD 1,682.07

1 Piece(s) 13 Day(s) or more 10Blue250.1~26010.1~2013-

SGD 1,682.07

1 Piece(s) 13 Day(s) or more 10Green250.1~26010.1~2013-

SGD 1,060.21

1 Piece(s) 13 Day(s) or more 10Red250.1~2605.1~66633

SGD 1,682.07

1 Piece(s) 13 Day(s) or more 10White250.1~2608.1~1010-

SGD 2,202.70

1 Piece(s) 13 Day(s) or more 10Blue250.1~31010.1~2015-

SGD 2,202.70

1 Piece(s) 13 Day(s) or more 10Green250.1~31010.1~2015-

SGD 1,378.37

1 Piece(s) 13 Day(s) or more 10Red250.1~3106.1~88633

SGD 2,202.70

1 Piece(s) 13 Day(s) or more 10White250.1~31010.1~2012-

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light Length (Range)(mm) 10~30
Length L(mm) 20 Length (Range)(mm) 15.1~20 Height H (The max. value is applied for Flexible Type)(mm) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)