(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hook Clamp Set (BJ132-A) (Part Numbers)

Hook Clamp Set (BJ132-A)

[Features]
· Space saving clamp.
· Bolt with hex socket head moves up and down with independent mechanism, and so after clamping hook engagement can be released.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Outline Drawing And Dimensions For Hook Clamp Set (BJ132-A)

Top view

Top view

Side view

Side view

Part NumberH1S
(Clamp
Stroke)
W1ML1RD1H3M1LHDWH2W2W3Clamping Force
(kN)
Allowable Tightening
Torque (N·m)
Weight
(g)
BJ132-04018A3538M4 × 0.714181435M6 × 111451487.531222.755
BJ132-06022A40410M5 × 0.817221640M8 × 1.25145316109.55133.5790

Specifications Of This Product

HookHolder
SCM440
Hardening
Black oxide coating
S45C
Hardening
Black oxide coating

Specifications

Usage examples when Hook Holder BJ132 or Hook Holder BJ530 has been set up

Usage examples when Hook Holder BJ132 or Hook Holder BJ530 has been set up

Application example

Application example

Part Number
BJ132-04018A
BJ132-06022A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTightening Force (Range Selectable)
(N)
Clamping Force
(N)
Length L
(mm)
Thread Diameter M Length H
(mm)

SGD 73.68

1 Piece(s) 9 Day(s) 101000~3000200011M4×0.745

SGD 74.42

1 Piece(s) 6 Day(s) or more 103000~350014M5×0.853

Loading...

  1. 1
 

Basic Information

Type Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)