(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model (Part Numbers)

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model
  • TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model
  • Volume Discount

[Features]
·Suppresses chattering by adopting short flute length and back taper shape on peripheral edge
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

  • TS
  • General Steel
  • 2 Flutes

PDF

Part Number

Configured Part Number is shown.

TSC-REM2PB0.3-3-3-R0.05

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model:Related Image

Part Number
TSC-REM2PB0.3-3-3-R0.05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(μm)
Additional Classification Neck Gradient
(Degree)
#6 #7 Figure Under Neck Diameter d1
(mm)

SGD 126.98

1 Piece(s)Available 4 Day(s) or more 0.30.05General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]0.245043±0.005Stocked Product3--10.55

Loading...

  1. 1

Specifications

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model:Related Image

Model Number
TSC-REM2PB (Stocked Product)

Outer Diameter
D
Neck Gradient
θ1
Length Under Neck
1
Radius
R
Under Neck Diameter
d1
Flute Length
Overall Length
L
Shank Diameter
d
Figure
0.2 1 0.05 0.22 0.16 50 4 1
2 0.26
1 0.26
2 0.37
1 0.30
2 0.48
0.3 2 0.05 0.35 0.24 50 4 1
3 0.38
2 0.45
3 0.55
2 0.54
3 0.72
0.4 3 0.05 0.1 0.48 0.28 50 4 1
4 0.51
3 0.63
4 0.74
3 0.78
4 0.96
0.5 3 0.05 0.1 0.57 0.32 50 4 1
5 0.64
8 0.74
10 0.81
12 0.88
3 0.71
5 0.92
8 1.23
10 1.44
12 1.65
3 0.85
5 1.20
8 1.72
10 2.07
0.8 5 0.05 0.1 0.2 0.92 0.64 50 4 1
8 1.02
5 1.16
8 1.47

1

6 0.05 0.1 0.2 0.3 1.14 0.8 50 4 1
10 1.28
15 1.45
20 1.63 70
25 1.80
30 1.98
35 2.15 100
6 1.42 50
10 1.84

1.5

10 0.1 0.2 0.3 1.74 1.2 50 4 1
15 1.92
20 2.09 70
25 2.27
30 2.44
10 2.23 50
15 2.76

2

15 0.1 0.2 0.3 0.5 2.38 1.6 50 4 1
20 2.56 70
25 2.73
30 2.91
40 3.26 100
50 3.61
15 3.15 50
20 3.68 70

3

15 0.2 0.5 3.31 2.4 70 6 2
20 3.49
30 3.84
40 4.19 100
50 4.54
60 4.89


Model Number
TN-TSC-CR-EM2S (Manufactured Product)

Outer Diameter
D
Radius
R
Neck Gradient θ1
0.5° Increment Designation
Length Under Neck ℓ1
1 mm Increment Designation
Under Neck Diameter
d1
Flute Length
Overall Length
L
Shank Diameter
d
Figure

1

0.1 0.2 0.3 2.5° ~ 7 ~ 19 - 2 40 4 2

1.5

0.1 0.2 0.3 2.5° ~ 3° 8 ~ 20 - 3 40 4 2
0.1 0.2 0.3 3.5° ~ 5° 8 ~ 17 -

2

0.1 0.2 0.3 0.5 0.5° ~ 3° 9 ~ 21 - 4 40 4 2
0.1 0.2 0.3 0.5 3.5° ~ 5° 9 ~ 15 -

3

0.1 0.2 0.3 0.5 0.5° ~ 5° 9 ~ 15 - 6 45 6 2

[ ! ]When ordering manufactured products, be sure to refer to an ordering example as the points below differ from when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "radius" differs from that of stocked products.

For Cutting Conditions, Refer to >>Click here.

More Information


It adopts a short flute length and back-tapered peripheral cutting edge for suppressing chatter.
It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.

Basic Information

Number of Flutes(sheet) 2 Model Tapered Neck Radius Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part TSC-REM2PB0.3-3-3-R0.05 in the TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model series.

Similar Part Numbers

Part Number
TSC-REM2PB0.2-1-1-R0.05
TSC-REM2PB0.2-3-1-R0.05
TSC-REM2PB0.3-3-2-R0.05
TSC-REM2PB0.4-1-3-R0.05
TSC-REM2PB0.4-1-4-R0.05
TSC-REM2PB0.4-1-4-R0.1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(μm)
Additional Classification Neck Gradient
(Degree)
#6 #7 Figure Under Neck Diameter d1
(mm)

SGD 126.98

1 Piece(s)Available 4 Day(s) or more 0.20.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.165041±0.005Stocked Product1--10.22

SGD 126.98

1 Piece(s)Available 4 Day(s) or more 0.20.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.165041±0.005Stocked Product3--10.26

SGD 126.98

1 Piece(s)Available 4 Day(s) or more 0.30.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.245042±0.005Stocked Product3--10.45

SGD 94.74

1 Piece(s)Available 4 Day(s) or more 0.40.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.285043±0.005Stocked Product1--10.48

SGD 94.74

1 Piece(s)Available 4 Day(s) or more 0.40.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.285044±0.005Stocked Product1--10.51

SGD 94.74

1 Piece(s)Available 4 Day(s) or more 0.40.1Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.285044±0.005Stocked Product1--10.51

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)