(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Radius end mills are available at low prices
Part Number
Configured Part Number is shown.
XAL-CR-EM2S8-R3
Part Number |
---|
XAL-CR-EM2S8-R3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 48.20 | 1 Piece(s) | Available | 4 Day(s) or more | 8 | 3 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○] | 19 | 2 | Radius | 60 | 8 | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 |
Loading...
Model Number
XAL-CR-EM2S
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ||||||||
1 | 0.1 | 0.2 | 0.3 | 3 | 50 | 4 | 1 | ||||||
1.5 | 0.1 | 0.2 | 0.3 | 0.5 | 3 | 50 | 4 | 1 | |||||
2 | 0.1 | 0.2 | 0.3 | 0.5 | 6 | 50 | 4 | 1 | |||||
2.5 | 0.1 | 0.2 | 0.3 | 0.5 | 6 | 50 | 4 | 1 | |||||
3 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 9 | 50 | 4 | 1 | ||||
4 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 11 | 50 | 4 | 2 | ||||
5 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 13 | 50 | 6 | 2 | ||||
6 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 16 | 50 | 6 | 2 | ||
8 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 19 | 60 | 8 | 2 | |
10 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 25 | 75 | 10 | 2 | |
12 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 30 | 75 | 12 | 2 |
● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Please check the type/dimensions/specifications of the part XAL-CR-EM2S8-R3 in the (Economy series) XAL series carbide radius end mill, 2-flute / short model series.
Part Number |
---|
XAL-CR-EM2S1-R0.3 |
XAL-CR-EM2S1.5-R0.1 |
XAL-CR-EM2S1.5-R0.2 |
XAL-CR-EM2S1.5-R0.3 |
XAL-CR-EM4S2-R0.5 |
XAL-CR-EM4S4-R0.5-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 24.47 | 1 Piece(s) | Available | 4 Day(s) or more | 1 | 0.3 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | |
SGD 24.47 | 1 Piece(s) | Available | 4 Day(s) or more | 1.5 | 0.1 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | |
SGD 24.47 | 1 Piece(s) | Available | 4 Day(s) or more | 1.5 | 0.2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | |
SGD 24.47 | 1 Piece(s) | Available | 4 Day(s) or more | 1.5 | 0.3 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | |
SGD 50.33 | 1 Piece(s) | Available | 4 Day(s) or more | 2 | 0.5 | - | 4 | 4 | - | 40 | - | - | - | - | - | - | - | |
SGD 48.55 | 1 Piece(s) | Available | 4 Day(s) or more | 4 | 0.5 | - | 8 | 4 | - | 45 | - | - | - | - | - | - | - |
How can we improve?
How can we improve?