(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Rotary Motion quality products are available at MISUMI.

Trusted Japanese Brand for AC Motors & Cooling fans with excellent quality.
Enjoy 25% Discount on a Wide Range of more than 40,000 products!

Best Selling Categories

AC MOTORS

Induction Motors, World K2 Series for Asia

Induction Motors, World K2 Series for Asia
  • Twice the Motor Bearing Life vs. conventional model
  • Protective Earth Terminal on Motor
  • Conforms to Major Safety Standards
    • China Compulsory Certification System (CCC System)
    • CE Marking (Low Voltage Directive)
25%
OFF
Induction Motors, World K2 Series for Asia
truck

From 4 Days

>

View Details

Part No. Power Supply Voltage (V) Applicable Motor Output(V) Frame Size (mm) Original Price After Discount Price
2IK6GN-AW2L2 Single-phase 110V 6 60 SGD 102.50 SGD 77.25
3IK15GN-CW2L2 220/230VAC 15 70 SGD 114.80 SGD 86.25
3IK15GN-SW2L Third-phase 200/220V 15 70 SGD 114.80 SGD 86.25
4IK25GN-SW2L 200/220V 25 80 SGD 131.20 SGD 98.25

GN Parallel Shaft Gearheads for World K2 Series for Asia

GN Parallel Shaft Gearheads for World K2 Series for Asia
  • Easy Speed Reduction and Torque Increase
  • Wide Variety of Products
  • Conforms to Power Supply Voltages in Asia
    • 6W to 40W GN Pinion Motors
    • 60W, 90W GE Pinion Motors
25%
OFF
truck

From 4 Days

>

View Details

Part No. Frame Size (mm) Gear Ratio Weight RoHS Compliant Original Price After Discount Price
2GN36KF 60 36 0.34 1 SGD 95.70 SGD 72.00
2GN50KF 60 50 0.31 1 SGD 109.40 SGD 81.75
3GN15KF 70 15 0.34 1 SGD 95.70 SGD 72.00
4GN180KF 80 180 0.63 1 SGD 117.60 SGD 88.50
Reversible Motors, World K2 Series for Asia
25%
OFF
product image Part No:
2RK6GN-CW2L2


Electromagnetic Brake Motors, World K2 Series for Asia
25%
OFF
product image Part No:
2RK6GN-CW2ML2


Parallel Shaft Gearheads, New GE Series ( For ASIA )
25%
OFF
product image Part No:
5GE3KBF


Gearheads, GFV Series
25%
OFF
product image Part No:
GFV6G5A


STEPPING MOTORS

High Torque 2-Phase Stepping Motor, Standard type, PKP Series

High Torque 2-Phase Stepping Motor, Standard type, PKP Series
  • AC Input Cross Flow Fans
  • Items in this series conform to the UL and CSA Standards, and also have the CE Marking (Low Voltage Directive) affixed. (The conformity differs according to the product.)
  • Items in this series conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.
25%
OFF
truck

From 4 Days

>

View Details

Part No. Power Supply Voltage Specifications Square Flange Size A(mm) Motor Case Length Original Price After Discount Price
PKP243D23A2 Two-phase DC Specifications 42 3 SGD 92.00 SGD 69.00
PKP266D28A2 Two-phase DC Specifications 56.4 6 SGD 127.00 SGD 95.25
PKP546N18A2 Five-phase DC Specifications 42 6 SGD 122.00 SGD 91.50
PKP569FN24A2 Five-phase DC Specifications 60 9 SGD 185.00 SGD 138.75

Stepper Motor, CRK Series

Stepper Motor, CRK Series
  • Lineup of products with encoders (CRK only)
  • A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
  • High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
25%
OFF
truck

From SAME DAY*

>

View Details

Part No. Power Supply Voltage Specifications Square Flange Size A(mm) Motor Case Length Original Price After Discount Price
PK566AW-PS7 Five-phase DC Specifications 60 6 SGD 782.00 SGD 586.50
PK523HPB Five-phase DC Specifications 28 3 SGD 170.00 SGD 127.50
CRD514-KD Single-phase DC Specifications - - SGD 569.00 SGD 426.75
CRK513PBP Five-phase DC Specifications 20 3 SGD 689.00 SGD 516.75
Stepper Motor for Units
25%
OFF
product image Part No:
ARM46BC


Stepping Motors, AZ Series
25%
OFF
product image Part No:
AZM46AC


Stepping Motors, CVD Series
25%
OFF
product image Part No:
CVD223-K


Stepper Motor, PK Series
10%
OFF
product image Part No:
PK243-01A


COOLING FANS

AC Propeller Fan, Moisture Proof, MU Series

AC Propeller Fan, Moisture Proof, MU Series
  • Compact and slim body AC axial flow fans.
  • Wide Variety of Products
    • Axial flow fan products are available in a large number of sizes and voltage characteristics, from large air flow AC axial flow fans to extraordinarily compact DC axial flow fans.
  • Items in this series conform to the UL, CSA and EN Standards, as well as the Electrical Appliance and Marital Safety Law, and also have the CE Marking (Low Voltage Directive) affixed. (The conformity differs according to the product.)
  • Items in this series conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.
25%
OFF
truck

From 12 Days

>

View Details

Part No. Input Voltage Protection Grade Fan Frame Size (mm) Weight Original Price After Discount Price
MU1025S-11D Single-phase 100 V IP00 100 0.3 SGD 56.00 SGD 42.00
MU1238A-11D 120 0.53 SGD 59.00 SGD 44.25
MU1225S-41D Single-phase 200 V 120 0.31 SGD 58.00 SGD 43.50
MU1025S-41D-1 100 0.34 SGD 62.00 SGD 46.50

AC Propeller Fan, Standard Type, MU Series

AC Propeller Fan, Standard Type, MU Series
  • Compact and slim body AC axial flow fans
  • Wide Variety of Products
    • Axial flow fan products are available in a large number of sizes and voltage characteristics, from large air flow AC axial flow fans to extraordinarily compact DC axial flow fans
  • Items in this series conform to the UL, CSA and EN Standards, as well as the Electrical Appliance and Marital Safety Law, and also have the CE Marking (Low Voltage Directive) affixed. (The conformity differs according to the product.)
  • Items in this series conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.
25%
OFF
truck

From 12 Days

>

View Details

Part No. Input Voltage Protection Grade Fan Frame Size (mm) Weight Original Price After Discount Price
MU1025L-11-1 Single-phase 100 V IP00 100 0.34 SGD 60.00 SGD 45.00
MU1225M-51-1 Single-phase 220/230 120 0.35 SGD 62.00 SGD 46.50
MU1225M-21-1 Single-phase 115V 120 0.35 SGD 60.00 SGD 45.00
MU1025S-41-1 Single-phase 200 V 100 0.34 SGD 62.00 SGD 46.50

AC Cross Flow Fan, MF Series

AC Cross Flow Fan, MF Series
  • AC Input Cross Flow Fans
  • Items in this series conform to the UL and CSA Standards, and also have the CE Marking (Low Voltage Directive) affixed. (The conformity differs according to the product.)
  • Items in this series conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.
25%
OFF
truck

From 12 Days

>

View Details

Part No. Input Voltage Maximum Air Flow Volume Runner length(mm) Original Price After Discount Price
MF915-BC [Other] Single-phase 100/110/115 6 58 300 SGD 216.00 SGD 162.00
MF930-BC 6 58 300 SGD 240.00 SGD 180.00
MF915-DC [Other] Single-phase 200/220/230 3.4 60 150 SGD 240.00 SGD 180.00
MF930B-DC 6.0(AC200V), 6.2(AC230V) 58 300 SGD 252.00 SGD 189.00

DC Propeller Fan, A Type, MD Series

DC Propeller Fan, A Type, MD Series
  • DC axial flow fans
  • Fans with Connector are Available
  • These are equipped with a low-speed alarm function that outputs a signal when the cooling fan speed drops.
  • Items in this series conform to the UL and CSA Standards, and also have the CE Marking (EMC Directive) affixed.
  • Items in this series conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.
25%
OFF
truck

From 12 Days

>

View Details

Part No. Input Voltage Cable Length(m) Fan Frame Size (mm) Weight Original Price After Discount Price
MDA625-24 DC24V 0.5 60 0.1 SGD 60.00 SGD 45.00
MDA420-24L 40 0.035 SGD 45.00 SGD 33.75
MDA1451-24L 140 0.65 SGD 131.00 SGD 98.25

AC Centrifugal Blower, Standard Type, MB Series

AC Centrifugal Blower, Standard Type, MB Series
  • AC Input Centrifugal Blowers
  • Items in this series conform to the UL, CSA and EN Standards, and also have the CE Marking (Low Voltage Directive) affixed. (The conformity differs according to the product.)
  • Items in this series conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.
25%
OFF
truck

From 12 Days

>

View Details

Part No. Input Voltage Cable Length(m) Product Type Weight Original Price After Discount Price
MBS10-ES Three-phase 200/230 100 Centrifugal blower 2.1 SGD 226.00 SGD 169.50
MBS10-EC Single-phase 220/230 100 2.1 SGD 226.00 SGD 169.50
MBS10-JA Single-phase 100 V 100 21. SGD 219.00 SGD 164.25
MBS10-JS Three-phase 200 V 100 2.1 SGD 226.00 SGD 169.50

OTHER PRODUCTS

Compact Linear Actuator, DR Series with AZ
25%
OFF
product image Part No:
DR20R1B02-AZAKD


Rack and Pinion System, L Series
25%
OFF
product image Part No:
LM4F500AZAC-2


Tuning Less AC Servo Motor NX Series Single Unit Motor
25%
OFF
product image Part No:
NXM45A


Hollow Rotary Actuator, DG II Series
25%
OFF
product image Part No:
DGM60-AZAK


Brushless motor BX series connection cable
25%
OFF
product image Part No:
CC033SBF2


Electric Gripper, AZ Type, EH Series
25%
OFF
product image Part No:
EH4-AZAKH


Coupling, MCL Series
10%
OFF
product image Part No:
MCL200505


Replacement Filter
25%
OFF
product image Part No:
C-MSS


DC Brushless Motor (AC), BLM Series
25%
OFF
product image Part No:
BLM460SHPM-10S


Hollow Rotary Actuator, DRS2 Series with AZ
25%
OFF
product image Part No:
DHM28PAK2


*"Same Day" ship out service Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you.