(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Reversible motor, World K series from ORIENTAL MOTOR.
- Suitable for applications where the motor must frequently switch direction.
- World K Series models that conform to power supply voltages in Asia are certified under the CCC System and have built-in overheat protection devices.
- A lineup that includes single-phase 110 VAC, single-phase 220/230 VAC, and three-phase 200/220 VAC specifications as well as output power of 6 to 90 W is provided.
- All World K Series models have a built-in overheat protection device and conform to various safety standards.
- Twice the Motor Bearing Life (Compared with a conventional model)
Part Number
Configured Part Number is shown.
2RK6GN-CW2L2
Part Number |
---|
2RK6GN-CW2L2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Voltage (V) | Applicable Motor Output (W) | Shaft/Gear Type Specification Details | Frame Size (mm) | Weight (Kg) |
---|---|---|---|---|---|---|---|---|---|
SGD 115.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 220/230VAC | 6 | Pinion Shaft Type | 60 | 0.7 |
Loading...
Motor Type | Reversible | Power Supply | Single-phase | Stroke | N/A |
---|---|---|---|---|---|
Wiring | Motor lead type | RoHS Compliant | 1 | Product Type | Reversible motor |
Please check the type/dimensions/specifications of the part 2RK6GN-CW2L2 in the Reversible Motors, World K2 Series for Asia series.
Part Number |
---|
2RK6A-AW2L2 |
2RK6A-CW2L2 |
2RK6GN-AW2L2 |
2RK6RA-AW2L2 |
2RK6RA-CW2L2 |
2RK6RGN-AW2L2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Voltage (V) | Applicable Motor Output (W) | Shaft/Gear Type Specification Details | Frame Size (mm) | Weight (Kg) |
---|---|---|---|---|---|---|---|---|---|
SGD 111.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 110V | 6 | Round Shaft Type | 60 | 0.7 | ||
SGD 115.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 220/230VAC | 6 | Round Shaft Type | 60 | 0.7 | ||
SGD 111.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 110V | 6 | Pinion Shaft Type | 60 | 0.7 | ||
SGD 138.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 110VAC | 6 | Round Shaft Type | 60 | 0.8 | ||
SGD 141.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 220/230V | 6 | Round Shaft Type | 60 | 0.8 | ||
SGD 138.00 | 1 Piece(s) | 27 Day(s) | Single-Phase 110VAC | 6 | Pinion Shaft Type | 60 | 0.8 |
How can we improve?
How can we improve?