(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Supplies for Use around Doors

Door accessories are parts that are attached and installed the door knob or under the door to assist in opening and closing the door. The phosphorescent ring is a ring that is attached to the door knob. Since it shines in the dark, it is easy to identify the position of the door knob. A phosphorescent pigment is used and it absorbs the light of fluorescent lamps and LED lights to emit light, so no power supply is required. The door handle is made of rubber and attached to a door knob that is difficult to turn, allowing you to open and close the door with a little force. The door stopper is a part to fix the door open. There are two types, one that is inserted in the gap between the door and the floor and the other that is attached to the door. There are adhesive tapes, suction cups, magnets, etc. to attach to the door, so select according to the door material.
Days to Ship
  • All
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Width x Depth x Height(mm)

    Door Stick 1 Door Stopper 120-1

      Door Stopper with Magnet and Double-Sided Tape

        Door Handle Extension Handle 155X60X30

          Door Handle Extension Handle Approx. 130X25X54/155X30X60

          Brand

          JAPAN GREEN CROSS

          JAPAN GREEN CROSS

          JAPAN GREEN CROSS

          HIKARI

          Product Series

          Door Stick 1 Door Stopper 120-1

          Door Stopper with Magnet and Double-Sided Tape

          Door Handle Extension Handle 155X60X30

          Door Handle Extension Handle Approx. 130X25X54/155X30X60

          Days to Ship 7 Day(s) 7 Day(s) or more 7 Day(s) 7 Day(s)
          Product TypeDoor stopperDoor stopperExtension handleExtension handle
          Width x Depth x Height(mm)---Approx. 130X25X54 ~ 155X30X60

          Loading...

          1. 1

          Related Categories to Supplies for Use around Doors