(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Handle Extension Handle 155X60X30

Door Handle Extension Handle 155X60X30

[Features]
· Just install to door knobs that are hard to turn. The knob turns with a small force, making it easy to open the door.
[Material]
· Rubber

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

342040

Part Number
342040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner capacity

SGD 24.24

1 Piece(s) 8 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Extension handle Color Brown Size(mm) 155×60×30
Cord Door Handle -1552 Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part 342040 in the Door Handle Extension Handle 155X60X30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)