(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Bur (for Aluminum) (Part Numbers)

Carbide Bur (for Aluminum)

[Features]
· It offers a sharp cut and smooth machining.
· The aluminum cutting blade shape makes it unlikely to clog when cutting light metal or non-ferrous metals, making working smooth.
[Applications]
· Deburring and chamfering aluminum die-castings.

Part Number

Configured Part Number is shown.

TA6C127

Features

●Sharpness is good, smooth processing can be done.

Warning

●The maximum working rotation speed is the recommended value.
Part Number
TA6C127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features

SGD 63.49

1 Piece(s) 4 Day(s) or more OvalBrazed12.72245-15000Round Tree Burr (Aluminum Cut)Brazed4989999230710436-329940Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

Loading...

  1. 1

Basic Information

Product Type shank diameter 6 mm Blade tip shape Aluminum Cut Shaft Diameter(mm) 6
Compatible Work Material (Brass and Bronze) Compatible Work Material (Copper) Compatible Work Material (Aluminum Alloy)
Compatible Work Material (Plastic) Compatible Work Material (Hard Rubber)

Please check the type/dimensions/specifications of the part TA6C127 in the Carbide Bur (for Aluminum) series.

Similar Part Numbers

Part Number
TA1C160
TA1C190
TA2C060
TA6C160
TA6C190
TA7C060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features

SGD 84.59

1 Piece(s) 7 Day(s) or more Cylinder typeBrazed162550-12000Cylinder (aluminum cut)Brazed4989999230642436-3221106Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

SGD 115.58

1 Piece(s) 7 Day(s) or more Cylinder typeBrazed192550-10000Cylinder (aluminum cut)Brazed4989999230659436-3230137Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

SGD 37.34

1 Piece(s) 4 Day(s) or more Round tip type cylinderAll Carbide61931.8-28000Rounded-end cylinder (Aluminum cut)All Carbide4989999042887384-086721It offers a sharp cut and smooth machining.

SGD 118.65

1 Piece(s) 4 Day(s) or more OvalBrazed162550-12000Round Tree Burr (Aluminum Cut)Brazed4989999230727436-330265Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

SGD 149.28

1 Piece(s) 8 Day(s) or more OvalBrazed192550-10000Round Tree Burr (Aluminum Cut)Brazed4989999230734436-331189Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

SGD 49.98

1 Piece(s) 4 Day(s) or more Cone Rounded Tip TypeAll Carbide61931.81428000Tapered Burr (Aluminum Cut)All Carbide4989999042948384-092121It offers a sharp cut and smooth machining.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)