(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· It offers a sharp cut and smooth machining.
· The aluminum cutting blade shape makes it unlikely to clog when cutting light metal or non-ferrous metals, making working smooth.
[Applications]
· Deburring and chamfering aluminum die-castings.
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Shank Material | blade diameter (mm) | Blade Length (mm) | Shaft length (mm) | Angle (°) | Max. Rotational Speed (rpm) | Shape details | Type | JAN code | Trusco Code | Mass (g) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 40.40 | 1 Piece(s) | 9 Day(s) | Cylinder type | All Carbide | 6 | 19 | 31.8 | - | 28000 | Cylinder (aluminum cut) | All Carbide | 4989999042856 | 384-0832 | 21 | It offers a sharp cut and smooth machining. | ||
SGD 43.49 | 1 Piece(s) | 5 Day(s) or more | Cylinder type | Brazed | 9.5 | 19 | 45 | - | 20000 | Cylinder (aluminum cut) | Brazed | 4989999042863 | 384-0841 | 27 | It offers a sharp cut and smooth machining. | ||
SGD 79.48 | 1 Piece(s) | 9 Day(s) | Cylinder type | Brazed | 12.7 | 25 | 45 | - | 15000 | Cylinder (aluminum cut) | Brazed | 4989999042870 | 384-0859 | 50 | It offers a sharp cut and smooth machining. | ||
SGD 84.59 | 1 Piece(s) | 7 Day(s) or more | Cylinder type | Brazed | 16 | 25 | 50 | - | 12000 | Cylinder (aluminum cut) | Brazed | 4989999230642 | 436-3221 | 106 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 115.58 | 1 Piece(s) | 7 Day(s) or more | Cylinder type | Brazed | 19 | 25 | 50 | - | 10000 | Cylinder (aluminum cut) | Brazed | 4989999230659 | 436-3230 | 137 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 37.34 | 1 Piece(s) | 4 Day(s) or more | Round tip type cylinder | All Carbide | 6 | 19 | 31.8 | - | 28000 | Rounded-end cylinder (Aluminum cut) | All Carbide | 4989999042887 | 384-0867 | 21 | It offers a sharp cut and smooth machining. | ||
SGD 42.88 | 1 Piece(s) | 7 Day(s) or more | Round tip type cylinder | Brazed | 9.5 | 19 | 45 | - | 20000 | Rounded-end cylinder (Aluminum cut) | Brazed | 4989999042894 | 384-0875 | 25 | It offers a sharp cut and smooth machining. | ||
SGD 64.82 | 1 Piece(s) | 4 Day(s) or more | Round tip type cylinder | Brazed | 12.7 | 25 | 45 | - | 15000 | Rounded-end cylinder (Aluminum cut) | Brazed | 4989999042900 | 384-0883 | 47 | It offers a sharp cut and smooth machining. | ||
SGD 143.83 | 1 Piece(s) | 4 Day(s) or more | Round tip type cylinder | Brazed | 19 | 25 | 50 | - | 10000 | Rounded-end cylinder (Aluminum cut) | Brazed | 4989999230666 | 436-3248 | 124 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 37.34 | 1 Piece(s) | 7 Day(s) or more | Cone Rounded Tip Type | All Carbide | 6 | 19 | 31.8 | - | 28000 | Shell (aluminum cut) | All Carbide | 4989999042917 | 384-0891 | 21 | It offers a sharp cut and smooth machining. | ||
SGD 46.13 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | Brazed | 9.5 | 19 | 45 | - | 20000 | Shell (aluminum cut) | Brazed | 4989999042924 | 384-0905 | 23 | It offers a sharp cut and smooth machining. | ||
SGD 65.91 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | Brazed | 12.7 | 25 | 45 | - | 15000 | Shell (aluminum cut) | Brazed | 4989999042931 | 384-0913 | 39 | It offers a sharp cut and smooth machining. | ||
SGD 101.51 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | Brazed | 16 | 25 | 50 | - | 12000 | Shell (aluminum cut) | Brazed | 4989999230673 | 436-3256 | 65 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 140.85 | 1 Piece(s) | 5 Day(s) or more | Cone Rounded Tip Type | Brazed | 19 | 32 | 50 | - | 10000 | Shell (aluminum cut) | Brazed | 4989999230680 | 436-3264 | 93 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 53.16 | 1 Piece(s) | 7 Day(s) or more | Oval | All Carbide | 6 | 9.5 | 40.5 | - | 28000 | Round Tree Burr (Aluminum Cut) | All Carbide | 4989999230697 | 436-3272 | 21 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 52.72 | 1 Piece(s) | 7 Day(s) or more | Oval | Brazed | 9.5 | 16 | 45 | - | 20000 | Round Tree Burr (Aluminum Cut) | Brazed | 4989999230703 | 436-3281 | 23 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 63.49 | 1 Piece(s) | 4 Day(s) or more | Oval | Brazed | 12.7 | 22 | 45 | - | 15000 | Round Tree Burr (Aluminum Cut) | Brazed | 4989999230710 | 436-3299 | 40 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 118.65 | 1 Piece(s) | 4 Day(s) or more | Oval | Brazed | 16 | 25 | 50 | - | 12000 | Round Tree Burr (Aluminum Cut) | Brazed | 4989999230727 | 436-3302 | 65 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 149.28 | 1 Piece(s) | 8 Day(s) or more | Oval | Brazed | 19 | 25 | 50 | - | 10000 | Round Tree Burr (Aluminum Cut) | Brazed | 4989999230734 | 436-3311 | 89 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 49.98 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | All Carbide | 6 | 19 | 31.8 | 14 | 28000 | Tapered Burr (Aluminum Cut) | All Carbide | 4989999042948 | 384-0921 | 21 | It offers a sharp cut and smooth machining. | ||
SGD 59.47 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | Brazed | 9.5 | 27 | 45 | 14 | 20000 | Tapered Burr (Aluminum Cut) | Brazed | 4989999042955 | 384-0930 | 28 | It offers a sharp cut and smooth machining. | ||
SGD 83.06 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | Brazed | 12.7 | 29 | 45 | 14 | 15000 | Tapered Burr (Aluminum Cut) | Brazed | 4989999042962 | 384-0948 | 43 | It offers a sharp cut and smooth machining. | ||
SGD 143.70 | 1 Piece(s) | 4 Day(s) or more | Cone Rounded Tip Type | Brazed | 16 | 30 | 50 | 14 | 12000 | Tapered, round tip (Aluminum Cut) | Brazed | 4989999230741 | 436-3329 | 68 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 185.27 | 1 Piece(s) | 8 Day(s) or more | Cone Rounded Tip Type | Brazed | 19 | 38 | 50 | 14 | 10000 | Tapered, round tip (Aluminum Cut) | Brazed | 4989999230758 | 436-3337 | 104 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 36.90 | 1 Piece(s) | 7 Day(s) or more | Ball Type | All Carbide | 6 | 5.6 | 45.2 | - | 28000 | Sphere (Aluminum Cut) | All Carbide | 4989999042979 | 384-0956 | 23 | It offers a sharp cut and smooth machining. | ||
SGD 36.90 | 1 Piece(s) | 4 Day(s) or more | Ball Type | Brazed | 9.5 | 8.5 | 45 | - | 20000 | Sphere (Aluminum Cut) | Brazed | 4989999042986 | 384-0964 | 18 | It offers a sharp cut and smooth machining. | ||
SGD 51.41 | 1 Piece(s) | 7 Day(s) or more | Ball Type | Brazed | 12.7 | 11.3 | 45 | - | 15000 | Sphere (Aluminum Cut) | Brazed | 4989999042993 | 384-0972 | 27 | It offers a sharp cut and smooth machining. | ||
SGD 101.73 | 1 Piece(s) | 7 Day(s) or more | Ball Type | Brazed | 16 | 14 | 50 | - | 12000 | Sphere (Aluminum Cut) | Brazed | 4989999230765 | 436-3345 | 43 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. | ||
SGD 212.60 | 1 Piece(s) | 9 Day(s) | Ball Type | Brazed | 19 | 18 | 50 | - | 10000 | Sphere (Aluminum Cut) | Brazed | 4989999230772 | 436-3353 | 64 | Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals. |
Loading...
Product Type | shank diameter 6 mm | Blade tip shape | Aluminum Cut | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Compatible Work Material (Brass and Bronze) | ○ | Compatible Work Material (Copper) | ○ | Compatible Work Material (Aluminum Alloy) | ○ |
Compatible Work Material (Plastic) | ○ | Compatible Work Material (Hard Rubber) | ○ |
How can we improve?
How can we improve?