(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Joiner with V Groove (B2 Anodized Aluminum) Arrowhead Type MA Series (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AJ2031

Part Number
AJ2031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.28

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Member type for cable/wiring Joiner Specifications Different-shape arrowhead type Thickness(mm) 1
Material A6063 Full Length(mm) 995 Side A(mm) 26
Side B(mm) 26 Surface Treatment B2 Alumite (Clear Anodize)

Please check the type/dimensions/specifications of the part AJ2031 in the Aluminum Joiner with V Groove (B2 Anodized Aluminum) Arrowhead Type MA Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)