(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wiremolds / Wiring Parts

Floor trims & cable covers protect wiring to prevent deterioration and avoid spoiling the beauty of the designs with uncovered wirings. They have a wide variety of uses such as in protecting and repairing indoor wirings and to preventing dust from entering through hollows. They can be used to decorate corners and walls, and no special equipment or tools required allow for easy installation. The materials of floor trims & cable covers are aluminum, polycarbonate and plastic, and some are lightweight and have excellent corrosion resistant and processability. They come in a variety of colors and lengths depending on the wiring, and some are designed to fit the bending to where it is applied. It is important to select the design and material of floor trims & cable covers according to the environment in which they will be used.
Days to Ship
  • All
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Member type for cable/wiring

Loading...

  1. 1

Related Categories to Wiremolds / Wiring Parts