(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OL Type with LH Linear Head Reversible Motor

OL Type with LH Linear Head Reversible Motor

LH linear head with reversible motor of the OL type.

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
0LB5N-1RA
0LB5N-1RC
0LB5N-2RA
0LB5N-2RC
0LB10N-1RA
0LB10N-1RC
0LB10N-2RA
0LB10N-2RC
0LB20N-1RA
0LB20N-1RC
0LB20N-2RA
0LB20N-2RC
0LF5N-1RA
0LF5N-1RC
0LF5N-2RA
0LF5N-2RC
0LF10N-1RA
0LF10N-1RC
0LF10N-2RA
0LF10N-2RC
0LF20N-1RA
0LF20N-1RC
0LF20N-2RA
0LF20N-2RC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage
(V)
Moving Direction of Rack Rack basic speed
(mm/s)
Stroke Maximum Load Capacity

SGD 538.00

1 Piece(s) 17 Day(s) 100Parallel510010

SGD 542.00

1 Piece(s) 17 Day(s) 200Parallel510010

SGD 547.00

1 Piece(s) 17 Day(s) 100Parallel520010

SGD 553.00

1 Piece(s) 17 Day(s) 200Parallel520010

SGD 525.00

1 Piece(s) 17 Day(s) 100Parallel101006.3

SGD 529.00

1 Piece(s) 17 Day(s) 200Parallel101006.3

SGD 534.00

1 Piece(s) 17 Day(s) 100Parallel102006.3

SGD 538.00

1 Piece(s) 17 Day(s) 200Parallel102006.3

SGD 525.00

1 Piece(s) 17 Day(s) 100Parallel201003.8

SGD 529.00

1 Piece(s) 17 Day(s) 200Parallel201003.8

SGD 534.00

1 Piece(s) 17 Day(s) 100Parallel202003.8

SGD 538.00

1 Piece(s) 17 Day(s) 200Parallel202003.8

SGD 538.00

1 Piece(s) 17 Day(s) 100Vertical510010

SGD 542.00

1 Piece(s) 17 Day(s) 200Vertical510010

SGD 547.00

1 Piece(s) 17 Day(s) 100Vertical520010

SGD 553.00

1 Piece(s) 17 Day(s) 200Vertical520010

SGD 525.00

1 Piece(s) 17 Day(s) 100Vertical101006.3

SGD 529.00

1 Piece(s) 17 Day(s) 200Vertical101006.3

SGD 534.00

1 Piece(s) 17 Day(s) 100Vertical102006.3

SGD 538.00

1 Piece(s) 17 Day(s) 200Vertical102006.3

SGD 525.00

1 Piece(s) 17 Day(s) 100Vertical201003.8

SGD 529.00

1 Piece(s) 17 Day(s) 200Vertical201003.8

SGD 534.00

1 Piece(s) 17 Day(s) 100Vertical202003.8

SGD 538.00

1 Piece(s) 17 Day(s) 200Vertical202003.8

Loading...

  1. 1

Basic Information

Type Motor Combination Motor Type Reversible Square Flange Dim. A(mm) 42
Rated Output(W) 1 Power Supply Single-phase Environment Standard
Gear Head Type Linear Electromagnetic Brakes, Clutches No Shaft end shape Pinion shaft type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)