(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket Wrenches

Socket wrenches are work tools that consist of a handle and socket used to turn screws, bolts and nuts. By replacing the socket, you can address many work situations with a single handle. Depending on the handle configuration, you are capable of fast rotating actions and applying higher torque than usual. Normally, sockets are hexagonal bolts and nuts. In addition, bit sockets, universal sockets and hexagon sockets are used. The most commonly used type of handle is the ratchet handle. There are other types as well, including a spinner handle and a handle with a sliding head. Both sockets and handles are available in various options, so you can choose a suitable product according to the application.
Product not found.
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less

Loading...

Related Categories to Socket Wrenches