(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3.0 × 4.0 m, Crow Net

3.0 × 4.0 m, Crow Net

Standard Unit Price:
SGD 80.25
Days to Ship :
7 Day(s) or more

[Product Specifications]
·Size: 3 × 4 m
·Materials: Polyethylene
·Weight (per sheet): 2 kg
·Mesh Gauge: 4 mm
·Invasion prevention net for crows, cats, dogs, etc.
·The rope is heavy.
·1 sheet included.
·There is a rope around it, so it can be used as a weight.

Basic Specifications

  • Materials
    Polyethylene
  • Size
    3×4m
  • Mesh gauge
    4mm
  • Weight (per Sheet)
    2 kg
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 80.25

Part Number : EA952AD-12A
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 80.25

Specificationtitle

  • Materials
    Polyethylene
  • Size
    3×4m
  • Mesh gauge
    4mm
  • Weight (per Sheet)
    2 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support