(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electrostatic Diffusion Chair Cover

Electrostatic Diffusion Chair Cover

Standard Unit Price:
SGD 183.30
Days to Ship :
10 Day(s)

[Features]
·Change a chair that does not have antistatic measures into a chair that can be grounded with low charge.
·The back of the chair and the seat are connected by a connecting chain, which grounds the conductive mat.
·Durable construction allows 25 washes, or keeps approx. 1 year antistatic and other properties.
·A blend of washable polyester and nylon. Extends the lifespan of the chair by preventing the accumulation of dust and dirt.

(i)Caution

  • The product is a chair cover only.

Basic Specifications

  • Product Type
    related goods
  • Details Type
    Chair Cover
  • Detailed Specifications 1
    ·Specifications: For ESD protected areas; Electrostatic diffusivity: 1 × 10^5 to 10^8 Ω (ANSI/ESDSTM2.1 ESDTR53); Material: Nylon; Static electricity decline: Less than 0.01 seconds; FTM 4046, Size: Seat: 508 × 457 mm; Back: 406 × 381 mm; Connecting chain: 610 mm
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 183.30

Part Number : 62-1630-80
Days to Ship 10 Day(s)
Standard Unit Price SGD 183.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Details Type
    Chair Cover
  • Detailed Specifications 1
    ·Specifications: For ESD protected areas; Electrostatic diffusivity: 1 × 10^5 to 10^8 Ω (ANSI/ESDSTM2.1 ESDTR53); Material: Nylon; Static electricity decline: Less than 0.01 seconds; FTM 4046, Size: Seat: 508 × 457 mm; Back: 406 × 381 mm; Connecting chain: 610 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support