(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HJ-A Series Compact Scale (Part Numbers)

HJ-A Series Compact Scale

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Pocket-sized for convenient transport.
· LCD display with high visibility backlight (character height approx. 12.8 mm).
· Can be used for approx. 100 hours on 2 AAA-sized batteries.
· Auto power OFF.
· Tare subtraction function.
· Includes protective cover that can be used as weighing tray.
· Includes calibration weight for verifying accuracy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HJ-150A

 
Part Number
HJ-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 61.77

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 150
Minimum Display(g) 0.1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
Measurement Plate Dimensions D(mm) Approx. 65 Measurement Plate Dimensions W(mm) Approx. 60 External dimension (W)(mm) Approx. 65
External dimensions (D)(mm) Approx. 100 External dimensions (H)(mm) Approx. 21 (without protective cover) Operating Range(g) 0.2 to 150 / 100 to 15,000
JAN Code 4981046130554 Weight(kg) Approx. 0.095 (excluding dry cell battery) Power Supply AAA batteries × 2
Battery life Approx. 100 hours Accessory Protective cover

Please check the type/dimensions/specifications of the part HJ-150A in the HJ-A Series Compact Scale series.

Tech Support