(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Curved Surface Type Face Shield

Curved Surface Type Face Shield

Standard Unit Price:
SGD 90.60
Days to Ship :
10 Day(s)

[Features]
· Protects the entire face from flying objects during polishing and grinding work.

Basic Specifications

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Type details
    Hat type
  • Mass(g)
    144
  • Lens
    Acrylic resin
  • Cap part
    Vinyl chloride curved lens, secures with a Magic Tape band
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 90.60

Part Number : 69105
Days to Ship 10 Day(s)
Standard Unit Price SGD 90.60

Specificationtitle

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Type details
    Hat type
  • Mass(g)
    144
  • Lens
    Acrylic resin
  • Cap part
    Vinyl chloride curved lens, secures with a Magic Tape band

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)