(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Noritake Diamond Cutter Hatsuri Fitto 205 × 2.2 × 25.4 (Part Numbers)

Noritake Diamond Cutter Hatsuri Fitto 205 × 2.2 × 25.4

[Features]
· For shaving/chipping work.
· The ideal cutter for shaving/chipping work requiring a high level of sharpness.
· The segmented form with narrow slits allows for smooth cutting with low levels of vibration.
[Applications]
· (For disc grinders) Hard concrete, compressed cement building materials, brick, sandstone, cement tile
[Product specification]
· Diamond Cutter Hatsuri Fitto 205 × 2.2 × 25.4
· Trusco code: 813-6706
· Weight: 570 g

Part Number

Configured Part Number is shown.

3S1HTR8H22010

Part Number
3S1HTR8H22010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 279.37

5 Piece(s) 35 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3S1HTR8H22010 in the Noritake Diamond Cutter Hatsuri Fitto 205 × 2.2 × 25.4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)