(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluorine Resin Coated Thermometer -120 Alcohol (With Test Results Document) (Part Numbers)

Fluorine Resin Coated Thermometer -120 Alcohol (With Test Results Document)

【Product Specifications】
・Model number: JC-2217C
・Type: Alcohol (with test results document)
・Measurement range (℃): -20 to +100
・Minimum scale: 1℃
・Length: 300mm

PDF

Part Number

Configured Part Number is shown.

3-5887-07

 
Part Number
3-5887-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 283.10

1 Piece(s) 42 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5887-07 in the Fluorine Resin Coated Thermometer -120 Alcohol (With Test Results Document) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)