(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Instantaneous Adhesive Repair Agent (RAPIDFIX)

Instantaneous Adhesive Repair Agent (RAPIDFIX)

Standard Unit Price:
SGD 69.40
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: Rapid Fix
・Specification: Set of liquid main agent, powder curing agent
・Material: Liquid main agent/ethyl cyanoacrylate, Powder curing agent/oxide glass
・Capacity: Liquid main agent/10mL, Powder curing agent/10mL
・Curing time: To several tens of seconds
・Complete curing time: Approximately 24 hours
・Allowable temperature limit: -55 - 95℃
・Food Sanitation Act compliance
・Application: Repairing pipes made of such materials as SGP, stainless steel, PVC, copper, Repairing cracks and gaps of rubber, air hoses, Filling of holes of wall, concrete, wood, metal, and other materials, putting, reprocessing of threaded holes, Repairing parts made of such materials as ceramics, glass, plastic, fiber glass, ABS resin
・*This product is not suitable for PP, PE, polystyrene, silicon, paper, fluororesin, etc.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 69.40

Part Number : 3-5392-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 69.40

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)