(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Thermo-Hygrometer, PC-5400TRH, Displays Real-Time Temperature and Humidity, Maximum and Minimum Temperature and Humidity From Start of Measurement (Part Numbers)

Digital Thermo-Hygrometer, PC-5400TRH, Displays Real-Time Temperature and Humidity, Maximum and Minimum Temperature and Humidity From Start of Measurement

【Product Specifications】
・Model number: PC-5400TRH
・Accuracy: Temperature/+/- 1℃ (at 10 - 40℃), +/- 1.5℃ (other), Humidity/+/- 5%RH (at 20 - 30℃, 40 - 70%RH), +/- 8%RH (other)
・Sensor: Temperature/thermistor, Humidity/polymer resistance change type
・Material: ABS resin, PMMA (acrylic)
・Power supply: AA battery x 3 pieces (included for test)
・Size: Approximately 225 x 25 x 165mm
・Weight: Approximately 480g (including cell)
・Measurement range (temperature/humidity): 0 - 50℃/20 - 95%RH
・Resolution (temperature/humidity): 0.1℃/0.1%

PDF

Part Number

Configured Part Number is shown.

2-3507-01

 
Part Number
2-3507-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 120.60

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-3507-01 in the Digital Thermo-Hygrometer, PC-5400TRH, Displays Real-Time Temperature and Humidity, Maximum and Minimum Temperature and Humidity From Start of Measurement series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)