(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Titanium Immersion Heater 610mm 2kw

Titanium Immersion Heater 610mm 2kw

Standard Unit Price:
SGD 1,335.10
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: LYMCT220
・Body length (mm): 610
・Capacity: 2kW
・Material: Heater unit/titanium, Hook/stainless steel (SUS304)
・Power supply: LYMCT220/AC200V
・Power cord length: 2m (with plug)
・*It cannot be used for oil and flammable liquid, etc.
・*Please check the corrosiveness of the object to be heated prior to use.
・*Outlet plug is not included.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 1,335.10

Part Number : 1-9857-16
Days to Ship 11 Day(s)
Standard Unit Price SGD 1,335.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)