(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Balancer EA987ZB-3

Spring Balancer EA987ZB-3

【Product Specifications】
・Wire rope dia.-Dia. 3mm
・Body dim.-Dia. 148mm
・Capacity (kg)…1.0 to 3.0
・Stroke…1.3m
・Weight(kg)…1.4

Part Number

Configured Part Number is shown.

EA987ZB-3

Part Number
EA987ZB-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 158.96

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987ZB-3 in the Spring Balancer EA987ZB-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)