(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pin Gauge EA725SH-52

Pin Gauge EA725SH-52

【Product Specifications】
・Length-40mm (-51 to -53),50mm (-54 or more)
・Hardness-HRC58
・Accuracy-±1.0μm
・Dim. (mm)…0.50 to 1.00
・Qty. (pcs)…51

Part Number

Configured Part Number is shown.

EA725SH-52

Part Number
EA725SH-52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 513.21

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SH-52 in the Pin Gauge EA725SH-52 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)