(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

stone right angle surface plate (Class A) (Part Numbers)

stone right angle surface plate (Class A)

It can be used as a master when measuring right angles.
2-faces right angle finish.
No holes.

Part Number

Configured Part Number is shown.

Part Number
EA719AC-11
EA719AC-12
EA719AC-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Specifications Perpendicularity JAN Code

SGD 1,238.01

1 Piece(s) 4 Day(s) or more 6316100Without holes±4μm4548745063813

SGD 1,560.77

1 Piece(s) 5 Day(s) or more 10020160Without holes±4μm4548745063844

SGD 2,915.43

1 Piece(s) 5 Day(s) or more 25040400-±7μm4548745063851

Loading...

  1. 1

Basic Information

Class Grade A Materials natural stone (black granite) Surface Treatment Two-sided right angle finish
Product type stone surface plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)