(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
[Stainless Steel] Soft Putty Knife EA579AK-8

[Stainless Steel] Soft Putty Knife EA579AK-8

Standard Unit Price:
SGD 22.28
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Overall length-218mm
・Stainless Steel
・Hardness-Soft
・Blade width…150mm

Basic Specifications

  • Applications
    218mm
  • Blade thickness
    0.5mm
  • Weight
    100g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    150mm
  • Stiffness
    Soft
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 22.28

Part Number : EA579AK-8
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 22.28

Specificationtitle

  • Applications
    218mm
  • Blade thickness
    0.5mm
  • Weight
    100g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    150mm
  • Stiffness
    Soft

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)