(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clear File Folder Hiktas Pocket (Part Numbers)

Clear File Folder Hiktas Pocket

[Product Specifications]
· Number of pockets: 2 (1-sheet)
· External dimensions: length 300 X width 230 mm
· Pocket thickness: 0.045 mm
· Material: Recycled PP
· No Lining Paper
· Quantity: 5 pcs
· JAN Code etc.: 4971660005147

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

7103T

Part Number
7103T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.30

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7103T in the Clear File Folder Hiktas Pocket series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)