(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sampler PFA Wide Mouth Bottle (No Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler PFA Wide Mouth Bottle (No Stopper)

Standard Unit Price:
SGD 26.10
Days to Ship :
10 Day(s)

[Features]
· A metal-free high quality fluororesin PFA bottle.
· Since the main body, cap and inner stopper are all fluororesin PFA-made, eluted ions are low and purity is excellent.
· Boasts a strong resistance against organic solvents, as well as acids and alkalis.
· Heat resistant to 200°C.
· Has excellent non-stickiness.
· Decompression leakage tests are carried out for each lot and we have great confidence in the sealability.
[Applications]
· Optimal for sample containers at analysis institutions and storage containers for high-purity reagents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 26.10

Part Number : 25430
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    10ml
  • Full height(mm)
    41.3
  • Bore Diameter(mm)
    16
  • Outer Diameter(mm)
    27.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)