(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Instrument Storage

Click this image to zoom it.

Move the mouse over the image to zoom

Instrument Storage

Standard Unit Price:
-
Days to Ship :
49 Day(s)

[Features]
· The door is a magnet type that can be operated with one hand.
· The main body frame is an aluminum frame and the window, side, top and back surfaces are made of transparent acrylic made.
· The bottom surface is acrylic white.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 410×525×1606
  • 850×525×1606
  • Clear
Nominal

Refine by

  • GK-500C
  • GK-220C
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
850×525×1606
GK-500C
49 Day(s)
-

Part Number : 16509
Days to Ship 49 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Instrument Storage
  • Size(mm)
    850×525×1606
  • Caster
    Available
  • Nominal
    GK-500C
  • Weight(g)
    45000
1 unit
410×525×1606
GK-220C
49 Day(s)
SGD 1,990.50

Part Number : 16510
Days to Ship 49 Day(s)
Standard Unit Price SGD 1,990.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Instrument Storage
  • Size(mm)
    410×525×1606
  • Caster
    Available
  • Nominal
    GK-220C
  • Weight(g)
    28000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)