(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
N-311 Natural Rubber for Work, Seamless

Click this image to zoom it.

Move the mouse over the image to zoom

N-311 Natural Rubber for Work, Seamless

Standard Unit Price:
SGD 6.08
Days to Ship :
8 Day(s)

[Features]
· A sturdy, seamless cotton knit glove coated with rubber without stiffness at the fingertips. In addition, the surface is non-slip treated.
· The natural rubber coating the surface provides a soft, sturdy material.
· Processed to eliminate bacteria.
· These environmentally friendly natural rubber gloves do not use environmental hormones such as phthalate esters or nonylphenols, and do not release dioxins when incinerated.
[Applications]
· Sanitation, construction, civil engineering, transportation, warehousing, shipbuilding, steelworking, agriculture, gardening and food processing.
[Material]
· Surface material: natural rubber; fiber material: 100% cotton (seamless)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    Brown
  • Length of Middle Finger(cm)
    26
  • Palm perimeter(cm)
    22
  • JAN Code
    4904510223903
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 6.08

Part Number : 6311
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.08
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    [M] M
  • Total Length(cm)
    Brown
  • Length of Middle Finger(cm)
    26
  • Palm perimeter(cm)
    22
  • JAN Code
    4904510223903

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)