(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Security cushion, L-shaped model 90 cm, extra large

Click this image to zoom it.

Move the mouse over the image to zoom

Security cushion, L-shaped model 90 cm, extra large

Standard Unit Price:
SGD 37.21
Days to Ship :
11 Day(s)

Soft material for shock absorption. The largest size in the series, offering protection from strong impacts. Soft covering for dangerous corners and pillars.
[Features]
· Shock absorbent material that can be used in any location.
· Made from NBR (nitrile rubber).
· Extremely soft, resilient material that absorbs the impact of a collision.
· Superior abrasion resistance.
[Applications]
· Car parks and structural items such as pillars, bracing and beams.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Brown
  • Green
  • Clear
Color Details

Refine by

  • Brown
  • Yellow
  • Clear
JAN Code

Refine by

  • 4968124211046
  • 4968124211060
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
747
1 pc.
Green
Yellow
4968124211046
11 Day(s)
SGD 37.21

Minimum order quantity is 10.

Part Number : 747
Days to Ship 11 Day(s)
Standard Unit Price SGD 37.21
Quantity 1 pc.

Specificationtitle

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    80×900
  • Color
    Green
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    25
  • Color Details
    Yellow
  • Height(mm)
    75
  • JAN Code
    4968124211046
  • Mass(g)
    450
749
1 pc.
Brown
Brown
4968124211060
11 Day(s)
SGD 37.21

Minimum order quantity is 10.

Part Number : 749
Days to Ship 11 Day(s)
Standard Unit Price SGD 37.21
Quantity 1 pc.

Specificationtitle

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    80×900
  • Color
    Brown
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    25
  • Color Details
    Brown
  • Height(mm)
    75
  • JAN Code
    4968124211060
  • Mass(g)
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)