(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Polyethylene Gloves, Inner Embossed

Polyethylene Gloves, Inner Embossed

Standard Unit Price:
SGD 25.34
Days to Ship :
8 Day(s)

[Features]
· Disposable long type that covers the entire arm.
· Uses inner elbow processing to reduce the feeling of moisture and stickiness.
· Elastic hem.

Basic Specifications

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    M
  • Detail Type
    For Both the Left and Right, Powder-Free
  • Total Length(cm)
    Approximately 60
  • Type
    860
  • Quantity
    0404237541
  • Thickness(mm)
    Approximately 0.04
  • Material Quality
    Polyethylene
  • 30 sheet
Part Number

Refine by

  • 30 sheet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 sheet
8 Day(s)
SGD 25.34

Part Number : 0404-23-75-41
Days to Ship 8 Day(s)
Standard Unit Price SGD 25.34
Quantity 30 sheet

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    M
  • Detail Type
    For Both the Left and Right, Powder-Free
  • Total Length(cm)
    Approximately 60
  • Type
    860
  • Quantity
    0404237541
  • Thickness(mm)
    Approximately 0.04
  • Material Quality
    Polyethylene
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)