(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Weed Barrier Sheet, Ground Barrier Cloth

Weed Barrier Sheet, Ground Barrier Cloth

Standard Unit Price:
SGD 164.12
Days to Ship :
9 Day(s)

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.5
  • Width x Length(m)
    0.75×50
  • Color
    OD Green
  • Shape
    Roll Model
  • Color Detail
    Front Surface: OD Green, Back Surface: Black
  • JAN Code
    4962074011060
  • Trusco Code
    497-1027
  • Tensile Strength
    Vertical 1000 N/5 cm, horizontal 850N/5 cm
  • Tear Strength
    Length 350 N, Width 300 N
  • Endurance Period
    Approximately 3 years
  • Mass(kg)
    4.3
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9 Day(s)
SGD 164.12

Part Number : GBC-0750
Days to Ship 9 Day(s)
Standard Unit Price SGD 164.12
Quantity 1 Roll

Specificationtitle

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.5
  • Width x Length(m)
    0.75×50
  • Color
    OD Green
  • Shape
    Roll Model
  • Color Detail
    Front Surface: OD Green, Back Surface: Black
  • JAN Code
    4962074011060
  • Trusco Code
    497-1027
  • Tensile Strength
    Vertical 1000 N/5 cm, horizontal 850N/5 cm
  • Tear Strength
    Length 350 N, Width 300 N
  • Endurance Period
    Approximately 3 years
  • Mass(kg)
    4.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For civil engineering construction, under gravel reinforcement, for soft ground suppression, weed control.

Specification

●SPQ(roll):1
●Color: Surface OD Green, Back Black 
●Thickness: 0.5mm 
●Tensile Strength: Vertical 1000N/5cm, Horizontal 850N/5cm 
●Tearing Strength: Vertical 350N, Horizontal 300N 
●Weathering Duration: Approx. 3 Years

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)