(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power-Saving Tap with Horizontal Inserting Individual Switches (Part Numbers)

Power-Saving Tap with Horizontal Inserting Individual Switches

Click this image to zoom it.

Move the mouse over the image to zoom

  • Power-Saving Tap with Horizontal Inserting Individual Switches
  • Power-Saving Tap with Horizontal Inserting Individual Switches
  • Power-Saving Tap with Horizontal Inserting Individual Switches
  • Power-Saving Tap with Horizontal Inserting Individual Switches

[Features]
· It is a side-pointing type that is easy to use even in narrow areas.
· Includes convenient individual switches that enable the power to be turned on and off without unplugging the cord.
· Continued use with the total usage capacity exceeding 1,500 W will activate the built-in breaker and turn the power off.
· The plug comes with an insulation cover that prevents tracking fires caused by dust or moisture.
· Includes a safe shutter that prevents the intrusion of dust.
· The lightning surge filter protects connected devices from overvoltage due to lightning, etc.
· Swing plug that moves 180° allows for wiring in narrow places.
· As it has a wide space between the sockets, AC adapters can be easily connected.

Part Number

Configured Part Number is shown.

Part Number
Y02YBKS442WH
Y02YBKS662WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Outlets No. of Outlets Details Main Body Size
(mm)
JAN Code Main body weight (including cord)
(g)
Package weight (package + main body)
(g)
Amount Of Content

SGD 30.63

1 Piece(s) 7 Day(s) or more -2-5 pcs4W46×H215×D3249663072802163784311 pc.

SGD 33.56

1 Piece(s) 4 Day(s) or more 106 to 8 pc6W46×H287×D3249663072802304585181 pc.

Loading...

  1. 1

Basic Information

Product Type Tap Cable Length(m) ~2 Cable Length Details 2
Color White Rated Current(A) 15 Rated Voltage(V) 125
Allowable power(W) 1500 Package form Slide blister Maximum surge voltage(V) 6000
Clamping voltage(V) 650 Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)