(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Metal Mesh

Metal Mesh

Standard Unit Price:
SGD 470.90
Days to Ship :
31 Day(s)

Metal mesh that has better corrosion resistance and is lighter than stainless steel.
[Applications]
·Ideal for various types of filtration for chemicals and others.
·Also for use with electrodes.

Basic Specifications

  • Product Type
    Material
  • Material
    Stainless Steel
  • Width(mm)
    100
  • Length(mm)
    100
  • Wire diameter(mm)
    0.1
  • Sieve mesh size(μm)
    916
  • Manufacturer Product Name
    Metal Mesh
  • Manufacturer Model
    (Weave) Molybdenum - #25 (Plain)
  • Opening Ratio (%)
    81.3
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
31 Day(s)
SGD 470.90

Part Number : 2-9818-08
Days to Ship 31 Day(s)
Standard Unit Price SGD 470.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Material
  • Material
    Stainless Steel
  • Width(mm)
    100
  • Length(mm)
    100
  • Wire diameter(mm)
    0.1
  • Sieve mesh size(μm)
    916
  • Manufacturer Product Name
    Metal Mesh
  • Manufacturer Model
    (Weave) Molybdenum - #25 (Plain)
  • Opening Ratio (%)
    81.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Metal Mesh

Metal Mesh: related images

Metal Mesh image

Specifications of 2-9818-01/2-9818-02

  • Material: Ti (titanium)
  • Size: 1,000 × 1,000 mm

Specifications of 2-9818-01

  • Mesh number: 20
  • Wire diameter: 0.35 mm
  • Mesh opening: 0.92 mm
  • Opening ratio: 52.5%
  • Weave: plain

Specifications of 2-9818-02

  • Mesh number: 40
  • Wire diameter: 0.2 mm
  • Mesh opening: 0.435 mm
  • Opening ratio: 46.9%
  • Weave: plain

Development Secret

 

We testing production of this product and commercialized it based on inquiries about creating a mesh out of titanium, which has a low specific gravity, for a filter of a machine.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)