(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Protective glasses 5X6.03.11.00

Protective glasses 5X6.03.11.00

Standard Unit Price:
SGD 38.38
Days to Ship :
10 Day(s)

[Features]
·The joint between the lenses and the temples is only in the center of the glasses, which greatly reduces the load on the head when worn.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses 5X6.03.11.00
  • Manufacturer Model Number
    5X6.03.11.00
  • Specification details
    Anti-fogging processing, Scratch prevention processing, Earpieces: With soft pad, length adjustable
  • Weight(g)
    26
  • Material
    Frame/Nylon, Nose Clip/TPR, Lens/PC (Polycarbonate)
  • Ultraviolet cut ratio
    UV400nm/99%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 38.38

Part Number : 2-9803-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 38.38
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses 5X6.03.11.00
  • Manufacturer Model Number
    5X6.03.11.00
  • Specification details
    Anti-fogging processing, Scratch prevention processing, Earpieces: With soft pad, length adjustable
  • Weight(g)
    26
  • Material
    Frame/Nylon, Nose Clip/TPR, Lens/PC (Polycarbonate)
  • Ultraviolet cut ratio
    UV400nm/99%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)