(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piping Identification Sheet for Horizontal Sanitation Piping

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Sheet for Horizontal Sanitation Piping

Standard Unit Price:
SGD 9.50-
Days to Ship :
9 Day(s)

Utilizes arrows display and standardized colors for the identification sheets required for piping management.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Drainage
  • Gray water
  • Graywater
  • Hot Water Return
  • Hot water supply
  • Rainwater
  • Wastewater
  • Water Supply
  • Clear
Longitudinal(mm)

Refine by

  • 500
  • 700
  • 1000
  • Clear
Arrow Direction

Refine by

  • Left Facing
  • Right facing
  • Clear
Size

Refine by

  • Large
  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Water Supply
1000
Left Facing
Large
9 Day(s)
SGD 14.02

Part Number : 411-35
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Light Blue
1 pc.
Water Supply
1000
Right facing
Large
9 Day(s)
SGD 14.02

Part Number : 411-36
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Light Blue
1 pc.
Rainwater
1000
Left Facing
Large
9 Day(s)
SGD 14.02

Part Number : 411-41
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Blue-green
1 pc.
Rainwater
1000
Right facing
Large
9 Day(s)
SGD 14.02

Part Number : 411-42
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Blue-green
1 pc.
Hot water supply
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-31
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Hot water supply
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-32
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Hot Water Return
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-33
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Hot Water Return
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-34
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Water Supply
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-35
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Light Blue
1 pc.
Water Supply
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-36
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Light Blue
1 pc.
Graywater
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-37
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Purple
1 pc.
Graywater
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-38
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Purple
1 pc.
Wastewater
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-39
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Light Brown
1 pc.
Wastewater
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-40
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Light Brown
1 pc.
Rainwater
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-41
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Blue-green
1 pc.
Rainwater
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-42
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Blue-green
1 pc.
Drainage
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-43
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Black
1 pc.
Drainage
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-44
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Black
1 pc.
Gray water
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-45
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Brown
1 pc.
Gray water
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-46
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Brown
1 pc.
Hot water supply
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-31
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Hot water supply
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-32
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Hot Water Return
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-33
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Hot Water Return
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-34
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Water Supply
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-35
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Light Blue
1 pc.
Water Supply
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-36
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Light Blue
1 pc.
Graywater
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-37
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Purple
1 pc.
Graywater
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-38
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Purple
1 pc.
Wastewater
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-39
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Light Brown
1 pc.
Wastewater
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-40
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Light Brown
1 pc.
Rainwater
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-41
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Blue-green
1 pc.
Rainwater
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-42
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Blue-green
1 pc.
Drainage
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-43
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Black
1 pc.
Drainage
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-44
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Black
1 pc.
Gray water
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-45
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Brown
1 pc.
Gray water
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-46
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Brown

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)