(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN (Part Numbers)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

DSDNN2525M15

Part Number
DSDNN2525M15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Application Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

SGD 193.50

1 Piece(s) 10 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative2525-6-645-45012.82515044.815SNMG 15 06 126.4-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DSDNN2525M15 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN series.

Similar Part Numbers

Part Number
DSDNN1616H09
DSDNN2020K12
DSDNN2525M12
DSDNN3225P12
DSDNN3232P12
DSDNN3232P19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Application Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

SGD 164.30

1 Piece(s) 10 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative1616-6-645-4508.31610028.19SNMG 09 03 081.7-

SGD 180.60

1 Piece(s) 8 Day(s) -Outer Diameter--------Outer diameter turning/negative tip supported. Supports operations from rough machining to finishing.---------609-7057

SGD 190.70

1 Piece(s) 8 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative2525-6-645-45012.82515036.512SNMG 12 04 083.9609-7065

SGD 212.60

1 Piece(s) 10 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative3225-6-645-45012.83217036.512SNMG 12 04 083.9-

SGD 259.20

1 Piece(s) 10 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative3232-6-645-45016.33217036.812SNMG 12 04 083.9-

SGD 259.20

1 Piece(s) 10 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative3232-6-645-45016.53217049.519SNMG 19 06 126.4-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)