(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDJCR/L (Part Numbers)

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDJCR/L

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number

Configured Part Number is shown.

SDJCL-1212F-07

Part Number
SDJCL-1212F-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

SGD 170.92

1 Piece(s) 10 Day(s) Left-hand121216128015.507DCMT 07 02 040.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Cutting Angle(°) 93 Clearance angle(°) 7

Please check the type/dimensions/specifications of the part SDJCL-1212F-07 in the Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDJCR/L series.

Similar Part Numbers

Part Number
QS-SDJCR1212E11
QS-SDJCR1616E11
SDJCL-1010E-07
SDJCL1010E07
SDJCL1212F07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

SGD 226.72

1 Piece(s) 8 Day(s) Right-hand12121212701811DCMT 11 T3 083

SGD 226.72

1 Piece(s) 10 Day(s) Right-hand16161616702011DCMT 11 T3 083

SGD 170.92

1 Piece(s) 10 Day(s) Left-hand101012107015.707DCMT 07 02 040.9

SGD 177.50

1 Piece(s) 10 Day(s) Left-hand--12107015.707DCMT 07 02 040.9

SGD 177.50

1 Piece(s) 10 Day(s) Left-hand--16128015.507DCMT 07 02 040.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)