(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coromant Capto, Cutting Head, CoroTurn RC Double Clamp, DDMNL (Part Numbers)

Coromant Capto, Cutting Head, CoroTurn RC Double Clamp, DDMNL

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

C6-DDMNL-00130-1504

Part Number
C6-DDMNL-00130-1504
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

SGD 740.60

1 Piece(s) 8 Day(s) -5 -6-348(93)0130151/2DNMG 15 04 083.9110632

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / End Face / Profiling / Chamfer / Post-Grinding Clamp Shape Cable clamp
Selfishly Left-hand

Please check the type/dimensions/specifications of the part C6-DDMNL-00130-1504 in the Coromant Capto, Cutting Head, CoroTurn RC Double Clamp, DDMNL series.

Similar Part Numbers

Part Number
C6-DDMNL-00130-15
C6-DDMNL-33120-15
C6-DDMNL-33120-1504
C8-DDMNL-00160-15
C8-DDMNL-00160-1504
C8-DVMNL-00160-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

SGD 751.60

1 Piece(s) 10 Day(s) -5 -6-348(93)0130151/2DNMG 15 06 083.9110632

SGD 751.60

1 Piece(s) 10 Day(s) -5 -6-348(93)33120151/2DNMG 15 06 083.9130632.1

SGD 751.60

1 Piece(s) 10 Day(s) -5 -6-348(93)33120151/2DNMG 15 04 083.9130632.1

SGD 817.10

1 Piece(s) 10 Day(s) -5-6-348 (93 )0160151/2DNMG 15 06 083.9120804.1

SGD 817.10

1 Piece(s) 10 Day(s) -5-6-348 (93 )0160151/2DNMG 15 04 083.9120804.1

SGD 990.90

1 Piece(s) 10 Day(s) -4-14-550 (95)-160163/8VNMG 16 04 083110804.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)