(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max Shank Tool Bit For Turning, CSRNR/L (Part Numbers)

T-Max Shank Tool Bit For Turning, CSRNR/L

T-Max Turning Shank Bits for a Productive, Efficient and Reliable Machining Solution

Part Number

Configured Part Number is shown.

CSRNR-2525M09ID

Part Number
CSRNR-2525M09ID
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 293.53

1 Piece(s) 10 Day(s) -25252725150093/925 x 25320.7

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Selfishly Right-hand
Cutting Angle(°) 75 Maximum Ramping Angle(°) 10 Lead Angle(°) 15

Please check the type/dimensions/specifications of the part CSRNR-2525M09ID in the T-Max Shank Tool Bit For Turning, CSRNR/L series.

Similar Part Numbers

Part Number
CSRNR-3232P-19-IC
CSRNR2525M09-ID
CSRNR3232P19-IC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 362.70

1 Piece(s) 10 Day(s) -32323532170193/432 x 32401.3

SGD 293.53

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-on-252725150093/925 × 25320.7

SGD 362.70

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-on32323532170193/432 × 32401.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)