(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max S Shank Tool Bit For Turning, CTGPR/L (Part Numbers)

T-Max S Shank Tool Bit For Turning, CTGPR/L

T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution

Part Number

Configured Part Number is shown.

CTGPR-2020K-11

Part Number
CTGPR-2020K-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 196.08

1 Piece(s) 10 Day(s) -Right-hand20202520125111/420 x 20210.4

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Cutting Angle(°) 91
Maximum Ramping Angle(°) 0 Lead Angle(°) -1

Please check the type/dimensions/specifications of the part CTGPR-2020K-11 in the T-Max S Shank Tool Bit For Turning, CTGPR/L series.

Similar Part Numbers

Part Number
CTGPL1616H11
CTGPL2525M16
CTGPR-1010E-09
CTGPR-3225P16ID
CTGPR1010E09
CTGPR2020K11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 183.30

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onLeft-hand--2016100111/416 × 16170.211

SGD 214.10

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onLeft-hand-25322515016-25 × 2525.10.7

SGD 175.63

1 Piece(s) 10 Day(s) -Right-hand1010121070097/3210 x 10150.052

SGD 293.53

1 Piece(s) 10 Day(s) -Right-hand32253232170111/432 x 25221.078

SGD 183.30

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onRight-hand--121070097/3210 × 10150.052

SGD 202.50

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onRight-hand--2520125111/420 × 20210.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)