(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max S Shank Tool Bit For Turning, CTGPR/L (Part Numbers)

T-Max S Shank Tool Bit For Turning, CTGPR/L

T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution

Part Number

Configured Part Number is shown.

CTGPL1616H11

Part Number
CTGPL1616H11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 183.30

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onLeft-hand--2016100111/416 × 16170.211

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Cutting Angle(°) 91
Maximum Ramping Angle(°) 0 Lead Angle(°) -1

Please check the type/dimensions/specifications of the part CTGPL1616H11 in the T-Max S Shank Tool Bit For Turning, CTGPR/L series.

Similar Part Numbers

Part Number
CTGPL-1616H-11
CTGPL-2525M-16
CTGPL2525M16
CTGPR-1010E-09
CTGPR-2020K-11
CTGPR-3225P16ID
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 175.63

1 Piece(s) 10 Day(s) -Left-hand16162016100111/416 x 16170.211

SGD 207.07

1 Piece(s) 10 Day(s) -Left-hand25253225150163/825 x 2525.10.7

SGD 214.10

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onLeft-hand-25322515016-25 × 2525.10.7

SGD 175.63

1 Piece(s) 10 Day(s) -Right-hand1010121070097/3210 x 10150.052

SGD 196.08

1 Piece(s) 10 Day(s) -Right-hand20202520125111/420 x 20210.4

SGD 293.53

1 Piece(s) 10 Day(s) -Right-hand32253232170111/432 x 25221.078

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)