(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max S Shank Tool Bit For Turning, CTGPR/L (Part Numbers)

T-Max S Shank Tool Bit For Turning, CTGPR/L

T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution

Part Number

Configured Part Number is shown.

CTGPR3225P16-ID

Part Number
CTGPR3225P16-ID
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 293.53

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onRight-hand32253232170111/432 × 25221.078

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Cutting Angle(°) 91
Maximum Ramping Angle(°) 0 Lead Angle(°) -1

Please check the type/dimensions/specifications of the part CTGPR3225P16-ID in the T-Max S Shank Tool Bit For Turning, CTGPR/L series.

Similar Part Numbers

Part Number
CTGPL-1616H-11
CTGPL-2525M-16
CTGPL1616H11
CTGPL2525M16
CTGPR-1010E-09
CTGPR-2020K-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

SGD 175.63

1 Piece(s) 10 Day(s) -Left-hand16162016100111/416 x 16170.211

SGD 207.07

1 Piece(s) 10 Day(s) -Left-hand25253225150163/825 x 2525.10.7

SGD 183.30

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onLeft-hand--2016100111/416 × 16170.211

SGD 214.10

1 Piece(s) 10 Day(s) [Clamp-on] Clamp-onLeft-hand-25322515016-25 × 2525.10.7

SGD 175.63

1 Piece(s) 10 Day(s) -Right-hand1010121070097/3210 x 10150.052

SGD 196.08

1 Piece(s) 10 Day(s) -Right-hand20202520125111/420 x 20210.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)