(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Common Kjeldahl Distilling Trap Adapter

Common Kjeldahl Distilling Trap Adapter

Standard Unit Price:
SGD 194.80
Days to Ship :
11 Day(s) or more

U-shaped connecting pipe with trap.
[Features]
・ Since the connection parts are in standard ground glass joints, it is easy to connect with other devices.
[Applications]
·Ideal for preventing sample backflow.

Basic Specifications

  • Product Model
    Trap
  • Common Top
    15/25
  • Common Bottom
    15/25
  • TGK Code
    0330159201
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
SGD 194.80

Part Number : 0330-15-92-01
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 194.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trap
  • Common Top
    15/25
  • Common Bottom
    15/25
  • TGK Code
    0330159201
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)