(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fine Common Three-Necked Flasks 50 mL – 2000 mL 29-15/29-19

Fine Common Three-Necked Flasks 50 mL – 2000 mL 29-15/29-19

Standard Unit Price:
SGD 208.00-
Days to Ship :
9 Day(s) or more

[Features]
· The joint parts are interchangeable ground glass joints.
· Compliant with JIS standards, allowing you to assemble precision laboratory equipment.
· The interchangeable ground glass joint parts used are interchangeable 15/25 to interchangeable 45/50, except for certain special parts.

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 50
  • 100
  • 200
  • 300
  • 500
  • 1000
  • 2000
  • Clear
Body Diameter(mm)

Refine by

  • 100φ
  • Clear
Length(mm)

Refine by

  • 90 (Middle tube 29/42)
  • Clear
Common Side Tubes

Refine by

  • 15/25
  • 19/38
  • Clear
Total Height(mm)

Refine by

  • Approximately 146
  • 250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
-
-
15/25
Approximately 146
17 Day(s)
SGD 208.00

Part Number : 0330-15-41-01
Days to Ship 17 Day(s)
Standard Unit Price SGD 208.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    50
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    15/25
  • Total Height(mm)
    Approximately 146
  • Common Middle Tube
    29/42
  • TGK Code
    0330154101
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    Approx. 35
  • Ball Central Diameter(mm)
    Approx. 35
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
100
-
-
15/25
-
9 Day(s)
SGD 215.50

Part Number : 0330-15-41-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 215.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    15/25
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154102
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
100
-
-
19/38
-
17 Day(s)
SGD 225.50

Part Number : 0330-15-41-03
Days to Ship 17 Day(s)
Standard Unit Price SGD 225.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    19/38
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154103
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
200
-
-
15/25
-
9 Day(s)
SGD 234.30

Part Number : 0330-15-41-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 234.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    15/25
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154104
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
200
-
-
19/38
-
17 Day(s)
SGD 244.30

Part Number : 0330-15-41-05
Days to Ship 17 Day(s)
Standard Unit Price SGD 244.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    19/38
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154105
  • Weight(g)
    Approximately 168
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
300
-
-
15/25
-
9 Day(s)
SGD 244.30

Part Number : 0330-15-41-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 244.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    15/25
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154106
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
300
-
-
19/38
-
36 Day(s)
SGD 255.60

Part Number : 0330-15-41-07
Days to Ship 36 Day(s)
Standard Unit Price SGD 255.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    19/38
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154107
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
500
100φ
90 (Middle tube 29/42)
15/25
-
17 Day(s)
SGD 256.90

Part Number : 0330-15-41-08
Days to Ship 17 Day(s)
Standard Unit Price SGD 256.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    500
  • Materials
    Glass
  • Body Diameter(mm)
    100φ
  • Length(mm)
    90 (Middle tube 29/42)
  • Common Side Tubes
    15/25
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154108
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    50 (Transparent)
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
500
-
-
19/38
-
17 Day(s)
SGD 261.90

Part Number : 0330-15-41-09
Days to Ship 17 Day(s)
Standard Unit Price SGD 261.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    500
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    19/38
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154109
  • Weight(g)
    -
  • Footnote
    Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 20 Degrees
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
1000
-
-
15/25
250
17 Day(s)
SGD 305.80

Part Number : 0330-15-41-10
Days to Ship 17 Day(s)
Standard Unit Price SGD 305.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    15/25
  • Total Height(mm)
    250
  • Common Middle Tube
    29/42
  • TGK Code
    0330154110
  • Weight(g)
    -
  • Footnote
    The 1,000 ml by-pass angle is approximately 0 degrees. Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 0
  • Ball Diameter(mm)
    140
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    25
1 pc.
1000
-
-
19/38
-
17 Day(s)
SGD 320.90

Part Number : 0330-15-41-11
Days to Ship 17 Day(s)
Standard Unit Price SGD 320.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    19/38
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154111
  • Weight(g)
    -
  • Footnote
    The 1,000 ml by-pass angle is approximately 0 degrees. Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 0
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -
1 pc.
2000
-
-
19/38
-
36 Day(s)
SGD 471.50

Part Number : 0330-15-41-14
Days to Ship 36 Day(s)
Standard Unit Price SGD 471.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    2000
  • Materials
    Glass
  • Body Diameter(mm)
    -
  • Length(mm)
    -
  • Common Side Tubes
    19/38
  • Total Height(mm)
    -
  • Common Middle Tube
    29/42
  • TGK Code
    0330154114
  • Weight(g)
    -
  • Footnote
    The 2,000 ml by-pass angle is approximately 0 degrees. Fine's common use ground glass instruments all have ground glass joints. They are JIS standard-compliant to support the accurate assembly of test equipment. The fittings all use common sizes from 15/25 to 45/50 with the exception of special items.
  • Side Tube Angle
    Approximately 0
  • Ball Diameter(mm)
    -
  • Height (Base ~ Side Tube)(mm)
    -
  • Ball Central Diameter(mm)
    -
  • Grinding Length(mm)
    -
  • Length (Side Tube - Branch Tube)(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)